Menu Search

Thrust Screw M6 13.3 1.3 Steel

This plastic-pad Thrust Screw is designed to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of Steel which ensures greater durability and strength.
Item code:

20255091

168 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 39,306
20 - 49 R 35,4565
50 - 99 R 33,4304
100 - 499 R 29,5808
500 + R 25,5287
Standard pack: 1

Order in multiple of 1

Total price:

R 39,31

1 x R 39,306

Specifications

Imperial
Metric
SKU attributes
d1 M6
l1 13.3
l2 1.3
d2 3.5
A/F 3.0
Weight g 1.5
Material Steel
Pad Type Thermo Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us