Quantity | Unit price |
---|---|
1 + | R 672,5871 |
Thread Size | M6 |
---|---|
Head Height | 9.5 mm |
Head Height | 0.374 in |
Head Width Across Flats | 6.0 mm |
Head Width Across Flats | 0.236 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Head Material | Steel |
Commodity Code | 8466202000 |
Head Thickness | 17.1 mm |
Head Thickness | 0.673 in |
Length Under Head | 25.0 mm |
Length Under Head | 0.984 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue