Menu Search

UNF/JIC Threaded Protection Plug UNF/JIC Compatible Thread Sizes - 9/16" x 24 Threaded Fitting Plugs

This 9/16"-24 UNF/JIC threaded protection plug protects and keeps dirt, dust or debris out of threaded ports or fittings. Knurled head design makes the part easy to assemble or remove by hand.
Item code:

12033

192 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 4,5354
5000 + R 1,7048
Standard pack: 5000

Order in multiple of 500

Total price:

R 2 267,70

500 x R 4,5354

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard (All) UNF/JIC
Compatible Thread Sizes (All) 9/16" x 24
Threaded Length 9.0 mm
Overall Diameter 18.9 mm
Overall Height 22.6 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us