Menu Search

Threaded Cap UNF 3/4 16 TPI HDPE Yellow

Item code:

9306000

500 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 8,0462
1000 - 1999 R 7,3147
2000 + R 6,6497
Standard pack: 500

Order in multiple of 500

Total price:

R 4 023,10

500 x R 8,0462

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Thread Standard UNF
Compatible Thread Sizes (All) 3/4
Pitch Diameter 16.0 NaN
Overall Diameter 25.0 mm
Overall Height 19.0 mm
Commodity Code 3926909790
Fitting Style Threaded
Threaded Height 17.0 mm
Full Material High Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us