Quantity | Unit price |
---|---|
1 - 9 | R 357,7208 |
10 - 19 | R 321,985 |
20 - 49 | R 304,0264 |
50 - 99 | R 286,2492 |
100 + | R 232,5548 |
Int d1 tol 2B | 10 - 32 |
---|---|
Int. thread type d1 | UNF |
E x t d2 tol 2A | 7/16" - 14 |
E x t. thread type d2 | UNC |
l1 | 0.31 |
Inst tool ref | W0330 |
Inst. thread tap tol. 2B | 7/16"-14 |
Inst. thread depth min. | 0.43 |
Removal drill size | 11/32" |
Removal drill depth | 3/16" |
Material | Carbon Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue