Menu Search

Threaded Insert 1.62 1-1/8"-7 Heavy Duty Carbon Steel

Threaded Insert replaces stripped or damaged threads with stronger threads, ensuring a solid connection. It is easy to install and remove without special drilling and is used in heavy duty applications. It provides a secure fixing. Inch size supplied and made from carbon steel.
Item code:

20218928

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 742,8912
10 - 19 R 1 568,5658
20 - 49 R 1 481,4938
50 - 99 R 1 394,2404
100 + R 1 132,843
Standard pack: 1

Order in multiple of 1

Total price:

R 1 742,89

1 x R 1 742,8912

Specifications

Imperial
Metric
SKU attributes
Int d1 tol 2B 1-1/8"-7
Int. thread type d1 UNC
E x t d2 tol 2A 1-1/2"-12
E x t. thread type d2 UNF
l1 1.62
Inst tool ref W0130
Inst. tap drill size 1-7/16"
Inst. thread tap tol. 2B 1-1/2"-12
Inst. thread depth min. 1.84
Removal drill size 1-11/32"
Removal drill depth 5/16"
Material Carbon Steel
Insert Type Heavy Duty
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us