Menu Search

Threaded Insert 1.25 7/8"-14 Heavy Duty 303 Stainless Steel

Threaded Insert replaces stripped or damaged threads with stronger threads, ensuring a solid connection. It is easy to install and remove without special drilling and is used in heavy duty applications. It provides a secure fixing. Inch size supplied and made from stainless steel.
Item code:

20218423

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 066,2692
10 - 19 R 959,606
20 - 49 R 906,2744
50 - 99 R 852,9428
100 + R 693,1294
Standard pack: 1

Order in multiple of 1

Total price:

R 1 066,27

1 x R 1 066,2692

Specifications

Imperial
Metric
SKU attributes
Int d1 tol 2B 7/8"-14
Int. thread type d1 UNF
E x t d2 tol 2A 1-1/4"-12
E x t. thread type d2 UNF
l1 1.25
Inst tool ref W0100
Inst. tap drill size 1-3/16"
Inst. thread tap tol. 2B 1-1/4"-12
Inst. thread depth min. 1.44
Removal drill size 1-3/32"
Removal drill depth 5/16"
Material 303 Stainless Steel
Insert Type Heavy Duty
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us