Menu Search

Washer M8 16.0 2.0 316 Stainless Steel

Threaded Captive Washers are a retention washer used with Captive Screws. Provides positive fixing power to help prevent screws from falling free of their assembly. Washer design has a shallow thread on the inner diameter, which it to be easily screwed into place.
Item code:

20145729

105 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 60,0048
100 - 249 R 54,00
250 - 749 R 47,9952
750 + R 42,0012
Standard pack: 1

Order in multiple of 1

Total price:

R 60,00

1 x R 60,0048

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M8
d2 16.0
w1 0.05 2.0
Material 316 Stainless Steel
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us