Menu Search

Washer M2.5 5.0 1.0 303 Stainless Steel

Threaded Captive Washers are a retention washer used with Captive Screws. Provides positive fixing power to help prevent screws from falling free of their assembly. Washer design has a shallow thread on the inner diameter, which it to be easily screwed into place.
Item code:

20145682

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 32,994
100 - 249 R 29,6892
250 - 749 R 26,3952
750 + R 23,0904
Standard pack: 1

Order in multiple of 1

Total price:

R 32,99

1 x R 32,994

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M2.5
d2 5.0
w1 0.05 1.0
Material 303 Stainless Steel
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us