Menu Search

Washer M8 16.0 2.0 303 Stainless Steel

Threaded Captive Washers are a retention washer used with Captive Screws. Provides positive fixing power to help prevent screws from falling free of their assembly. Washer design has a shallow thread on the inner diameter, which it to be easily screwed into place.
Item code:

20145675

500 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 46,278
100 - 249 R 41,6448
250 - 749 R 37,0224
750 + R 32,3892
Standard pack: 1

Order in multiple of 1

Total price:

R 46,28

1 x R 46,278

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M8
d2 16.0
w1 0.05 2.0
Material 303 Stainless Steel
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us