1253259
Quantity | Unit price |
---|---|
1 - 9 | R 498,9523 |
10 + | R 235,1489 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 215.0 mm |
---|---|
Closed Length | 8.465 in |
Extended Length | 373.0 mm |
Extended Length | 14.685 in |
Maximum Load Capacity | 135.0 kg |
Maximum Load Capacity | 135.0 kg |
Distance Between Fixing Holes | 373.0 mm |
Distance Between Fixing Holes | 14.685 in |
Thickness | 9.6 mm |
Thickness | 0.378 in |
Base Length | 215.0 mm |
Base Length | 8.465 in |
Type | Basic |
Hinge Type | Cover Stay |
Action Type | Slider |
Mounting Orientation | Universal |
Number of Positions | 10 |
Finish | No Finish |
Colour | Silver |
Body Material | Carbon Steel |
Full Material | Carbon Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue