Menu Search

Tear Tab Cap UNF, JIC 42.4 mm LDPE Blue

Quick Release Tear Cap is designed to be quickly fitted on the part and easily removed with its tab that tears away the cap in half to open widely, enabling a fast action. It is ideal for cable ends in applications such as electrical circuits. Blue made from LDPE.
Item code:

18405

299 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 R 13,3638
800 - 7999 R 5,34
8000 + R 5,0441
Standard pack: 800

Order in multiple of 80

Total price:

R 1 069,10

80 x R 13,3638

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Fitting Style Quick Fit
Compatible Thread Sizes (All) 111⁄16” x 12
Inside Diameter 42.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us