Menu Search

Tear Tab Cap 16.8 mm 14.7 mm LDPE Natural

Tear Tab Cap is ideal for cable ends in applications such as electrical circuits. Its quick-fit tear tab makes it easy to install and remove and makes it a versatile option for numerous industries. Natural made from LDPE.
Item code:

040017000003

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 2,0337
1000 + R 1,4621
Standard pack: 500

Order in multiple of 500

Total price:

R 1 016,85

500 x R 2,0337

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Quick Fit
Overall Height 14.7 mm
Inside Diameter 16.8 mm
Pull Tab Diameter 11.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us