Menu Search

Tear Tab Cap 13.1 mm 13.4 mm LDPE Natural

Tear Tab Cap is ideal for cable ends in applications such as electrical circuits. Its quick-fit tear tab makes it easy to install and remove and makes it a versatile option for numerous industries. Natural made from LDPE.
Item code:

040013000003

7859 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 1,7279
1000 + R 1,2308
Standard pack: 500

Order in multiple of 500

Total price:

R 863,95

500 x R 1,7279

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Quick Fit
Overall Height 13.4 mm
Inside Diameter 13.1 mm
Pull Tab Diameter 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us