491545
Quantity | Unit price |
---|---|
100 - 999 | R 6,4249 |
1000 - 1999 | R 6,129 |
2000 + | R 5,8049 |
Fitting Style | Push Fit |
---|---|
Colour | Brown |
Material | Crepe Paper |
Overall Height | 24.5 mm |
Overall Height | 0.965 in |
Minimum Inside Diameter | 65.7 mm |
Minimum Inside Diameter | 2.587 in |
Maximum Inside Diameter | 72.3 mm |
Maximum Inside Diameter | 2.846 in |
Commodity Code | 4808400000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue