Menu Search

Tapered Cap & Plug 11.4 mm 13.0 mm Clear

LDPE Tapered Standard Cap & Plug is designed to allow the part to plug multiple inner diameters or cap multiple outside diameters.
Item code:

2107000

32483 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 1999 R 1,0934
2000 - 4999 R 0,6364
5000 - 9999 R 0,5209
10000 + R 0,4736
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 093,40

1000 x R 1,0934

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Material LDPE
Fitting Style Push Fit
Inside Diameter Range 9.8 - 11.5 mm
Outside Diameter Range 11.4 - 13.0 mm
Flange Diameter 17.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us