Menu Search

Tapered Cap & Plug 16.1 mm 17.6 mm Red

This red cap & plug is designed to plug multiple inner diameters or cap multiple outer diameters. Easy to fit and to remove, this item has 6 ribs on the shank for secure fit when used as a plug. The part provides excellent protection from damage, dirt, moisture and corrosion during storage and transportation.
Item code:

12564

48999 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,0535
5000 + R 0,8158
Standard pack: 5000

Order in multiple of 500

Total price:

R 1 026,75

500 x R 2,0535

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Inside Diameter Range 14.5 - 15.5 mm
Outside Diameter Range 16.1 - 17.6 mm
Flange Diameter 21.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us