Menu Search

Tapered Cap & Plug 12.5 mm 14.0 mm Red

This red cap & plug is designed to plug multiple inner diameters or cap multiple outer diameters. Easy to fit and to remove, this item has 6 ribs on the shank for secure fit when used as a plug. The part provides excellent protection from damage, dirt, moisture and corrosion during storage and transportation.
Item code:

12563

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 0,9494
5000 + R 0,7411
Standard pack: 5000

Order in multiple of 500

Total price:

R 474,70

500 x R 0,9494

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Inside Diameter Range 10.5 - 12.0 mm
Outside Diameter Range 12.5 - 14.0 mm
Flange Diameter 17.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us