Menu Search

Tapered Cap & Plug 10.6 mm 12.2 mm Red

This red cap & plug is designed to plug multiple inner diameters or cap multiple outer diameters. Easy to fit and to remove, this item has 6 ribs on the shank for secure fit when used as a plug. The part provides excellent protection from damage, dirt, moisture and corrosion during storage and transportation.
Item code:

12420

43665 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 1,0835
10000 + R 0,6847
Standard pack: 10000

Order in multiple of 1000

Total price:

R 1 083,50

1000 x R 1,0835

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Inside Diameter Range 8.6 - 10.0 mm
Outside Diameter Range 10.6 - 12.2 mm
Flange Diameter 15.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us