1219188
Quantity | Unit price |
---|---|
10 - 49 | R 156,9135 |
50 - 99 | R 142,6486 |
100 - 199 | R 129,6806 |
200 + | R 117,8914 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Overall Height | 41.0 mm |
Overall Height | 1.614 in |
Stem Height | 26.0 mm |
Stem Height | 1.024 in |
Colour | Black |
Finish | Matt |
Knob Material | PA |
Knob Full Material | Reinforced Polyamide Based Technopolymer |
Mount Type | Threaded Blind Hole |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue