Menu Search

Display Grip 60.0 mm 33.0 mm PS Clear

This adhesive backed clear polystyrene slatwall clip can be used to in retail display applications.
Item code:

496969

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 63,9814
500 - 999 R 30,462
1000 + R 28,884
Standard pack: 500

Order in multiple of 50

Total price:

R 3 199,07

50 x R 63,9814

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polystyrene
Mounting Method Clip On Self Adhesive
Length 60.0 mm
Maximum Compatible Material Thickness 2.5 mm
Overall Length 60.0 mm
Overall Width 33.0 mm
Commodity Code 3926909790
Width 26.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us