Menu Search

Display Grip 48.0 mm 26.0 mm PS White

This white polystyrene slatwall clip can be used to in retail display applications
Item code:

496964

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 58,8216
500 - 999 R 28,4049
1000 + R 26,8832
Standard pack: 500

Order in multiple of 50

Total price:

R 2 941,08

50 x R 58,8216

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polystyrene
Mounting Method Self Adhesive
Length 48.0 mm
Maximum Compatible Material Thickness 2.5 mm
Overall Length 48.0 mm
Overall Width 26.0 mm
Commodity Code 3926909790
Width 26.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us