Menu Search

Display Grip 76.0 mm 90 ° PVC

Hinged adhesive sign holder can join two panels at 90 degrees providing a secure connection between them and preventing them from coming loose. Ideal for use in retail and point of display. It is transparent and made of PVC.
Item code:

492766

17508 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 14,2306
1000 - 1999 R 13,5402
2000 + R 12,8357
Standard pack: 100

Order in multiple of 100

Total price:

R 1 423,06

100 x R 14,2306

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Maximum Compatible Material Thickness 2.5 mm
Overall Length 76.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us