028000200911
Quantity | Unit price |
---|---|
50 - 249 | R 15,738 |
250 - 999 | R 5,5428 |
1000 + | R 1,9805 |
Colour | Orange |
---|---|
Full Material | Polypropylene |
Mounting Method | Clip On |
Hole Size | 6.0 mm |
Hole Size | 0.236 in |
Length | 70.0 mm |
Length | 2.756 in |
Maximum Compatible Material Thickness | 11.0 mm |
Maximum Compatible Material Thickness | 0.433 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Thickness | 1.4 mm |
Thickness | 0.055 in |
Commodity Code | 3926909790 |
Width | 20.0 mm |
Width | 0.787 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue