Quantity | Unit price |
---|---|
1 - 4 | R 9 103,3363 |
5 + | R 8 410,1556 |
Bolt Thread | M24 |
---|---|
Load Capacity | 4200.0 kg |
Load Capacity | 4200.0 kg |
Full Material | Forged Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 25.4 mm |
Ring Diameter | 1 in |
Overall Height | 225.2 mm |
Overall Height | 8.866 in |
Base Diameter | 71.4 mm |
Base Diameter | 2.811 in |
Body Diameter | 71.4 mm |
Body Diameter | 2.811 in |
Bolt Length | 114.1 mm |
Bolt Length | 4.492 in |
Overall Width | 129.5 mm |
Overall Width | 5.098 in |
Ring Inside Height | 85.7 mm |
Ring Inside Height | 3.374 in |
Ring Outside Width | 129.5 mm |
Ring Outside Width | 5.098 in |
Thread Length | 38.0 mm |
Thread Length | 1.496 in |
Torque Limit | 311.0 Nm |
Torque Limit | 311.0 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 187.2 mm |
Body Height | 7.37 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue