Quantity | Unit price |
---|---|
1 + | R 25 319,5448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bolt Thread | M24-3.0 |
---|---|
Load Capacity | 2100.0 kg |
Load Capacity | 2100.0 kg |
Full Material | 300 Stainless Steel |
Finish | Stainless Steel |
Ring Diameter | 25.4 mm |
Ring Diameter | 1 in |
Overall Height | 199.8 mm |
Overall Height | 7.866 in |
Base Diameter | 58.7 mm |
Base Diameter | 2.311 in |
Body Diameter | 25.4 mm |
Body Diameter | 1 in |
Bolt Length | 101.4 mm |
Bolt Length | 3.992 in |
Overall Width | 121.2 mm |
Overall Width | 4.772 in |
Ring Inside Height | 73.0 mm |
Ring Inside Height | 2.874 in |
Ring Outside Width | 121.2 mm |
Ring Outside Width | 4.772 in |
Thread Length | 34.0 mm |
Thread Length | 1.339 in |
Torque Limit | 155.5 Nm |
Torque Limit | 155.5 Nm |
Colour | Natural |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 165.8 mm |
Body Height | 6.528 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue