Quantity | Unit price |
---|---|
1 - 4 | R 6 069,5525 |
5 + | R 5 607,3763 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bolt Thread | M20-2.5 |
---|---|
Load Capacity | 2200.0 kg |
Load Capacity | 2200.0 kg |
Full Material | Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 19.0 mm |
Ring Diameter | 0.748 in |
Overall Height | 151.4 mm |
Overall Height | 5.961 in |
Base Diameter | 38.0 mm |
Base Diameter | 1.496 in |
Body Diameter | 38.0 mm |
Body Diameter | 1.496 in |
Bolt Length | 81.0 mm |
Bolt Length | 3.189 in |
Overall Width | 82.5 mm |
Overall Width | 3.248 in |
Ring Inside Height | 51.4 mm |
Ring Inside Height | 2.024 in |
Ring Outside Width | 82.5 mm |
Ring Outside Width | 3.248 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Torque Limit | 135.0 Nm |
Torque Limit | 135.0 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 121.4 mm |
Body Height | 4.78 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue