Quantity | Unit price |
---|---|
1 - 4 | R 4 980,5216 |
5 - 9 | R 4 601,2962 |
10 + | R 4 359,0931 |
Bolt Thread | M8-1.25 |
---|---|
Load Capacity | 400.0 kg |
Load Capacity | 400.0 kg |
Full Material | Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 9.5 mm |
Ring Diameter | 0.374 in |
Overall Height | 84.8 mm |
Overall Height | 3.339 in |
Base Diameter | 19.1 mm |
Base Diameter | 0.752 in |
Body Diameter | 19.1 mm |
Body Diameter | 0.752 in |
Bolt Length | 43.2 mm |
Bolt Length | 1.701 in |
Overall Width | 40.9 mm |
Overall Width | 1.61 in |
Ring Inside Height | 32.1 mm |
Ring Inside Height | 1.264 in |
Ring Outside Width | 40.9 mm |
Ring Outside Width | 1.61 in |
Thread Length | 17.0 mm |
Thread Length | 0.669 in |
Torque Limit | 9.5 Nm |
Torque Limit | 9.5 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 67.8 mm |
Body Height | 2.669 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue