Menu Search

Pilot Light AC/ DC 5 - 15 mA Blue Pilot Light

IP50 blue pilot light with contact block and plastic ring
Item code:

1339847

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 846,7226
10 - 39 R 398,145
40 + R 348,4822
Standard pack: 10

Order any quantity

Total price:

R 846,72

1 x R 846,7226

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour Blue
Circuit Arrangement Type AC/ DC
Width 30.0 mm
Height 42.0 mm
Type Pilot Light
Temperature Range -15 - 70 °C
Button Type LED Pilot Light
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us