Menu Search

Pilot Light AC/ DC 5 - 15 mA White Pilot Light

IP65 white pilot light with contact block and metal ring
Item code:

1339830

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 770,8736
10 - 39 R 362,4887
40 + R 317,2734
Standard pack: 10

Order any quantity

Total price:

R 770,87

1 x R 770,8736

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour White
Circuit Arrangement Type AC/ DC
Width 30.0 mm
Height 48.0 mm
Type Pilot Light
Temperature Range -15 - 70 °C
Button Type LED Pilot Light
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us