Menu Search

Monoblock 29.0 mm AC/ DC 24 V Red

Red monoblock buzzer designed to fit Ø22 mm cut out with a flush finish.
Item code:

1339866

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 39 R 160,4605
40 + R 150,7619
Standard pack: 10

Order in multiple of 10

Total price:

R 1 604,61

10 x R 160,4605

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Width 29.0 mm
Height 37.0 mm
Circuit Arrangement Type AC/ DC
Colour Red
Hole Diameter 22.0 mm
Temperature Range -15 - 70 °C
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us