Menu Search

Monoblock 29.0 mm AC 220 V Red

Red monoblock pilot light to fit 22mm cut out.
Item code:

1339860

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 39 R 89,3073
40 + R 82,4956
Standard pack: 10

Order in multiple of 10

Total price:

R 893,07

10 x R 89,3073

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Width 29.0 mm
Height 37.0 mm
Circuit Arrangement Type AC
Colour Red
Hole Diameter 22.0 mm
Temperature Range -15 - 70 °C
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us