Menu Search

Flange Protector 4.000 in 600 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 4” and pressure of 600 bar.
Item code:

498773

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 199,6841
50 + R 101,1444
Standard pack: 50

Order in multiple of 5

Total price:

R 998,42

5 x R 199,6841

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 101.6 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us