Menu Search

Flange Protector 10.000 in 900 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 10” and pressure of 900 bar.
Item code:

498761

30 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 802,8643
10 + R 407,7509
Standard pack: 10

Order any quantity

Total price:

R 802,86

1 x R 802,8643

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 254 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us