Menu Search

Flange Protector 2.500 in 125, 150 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 2½” and pressure of 150 bar.
Item code:

43612

116 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
14 - 139 R 55,7258
140 + R 17,7919
Standard pack: 140

Order in multiple of 14

Total price:

R 780,16

14 x R 55,7258

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 63.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us