Menu Search

Flange Protector 0.500 in 125, 150 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of ½” and pressure of 150 bar.
Item code:

43607

1227 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 R 19,9684
400 + R 14,5145
Standard pack: 400

Order in multiple of 40

Total price:

R 798,74

40 x R 19,9684

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 12.7 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us