Menu Search

SAE Flange Protector 31.8 mm 6000 LDPE Yellow

This studded full face flange protector is a cover for SAE 6000, made of LDPE that include o-ring protection.
Item code:

3474700

1255 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 15,2125
250 - 999 R 7,5601
1000 + R 6,8728
Standard pack: 250

Order in multiple of 25

Total price:

R 380,31

25 x R 15,2125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
SAE Code 6000 PSI
Compatible Nominal Pipe Size 31.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us