Menu Search

SAE Flange Protector 19.1 mm 6000 LDPE Yellow

This studded full face flange protector is a cover for SAE 6000, made of LDPE that include o-ring protection.
Item code:

3474500

2789 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 13,0721
500 - 999 R 5,7722
1000 + R 5,70
Standard pack: 500

Order in multiple of 500

Total price:

R 653,61

50 x R 13,0721

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
SAE Code 6000 PSI
Compatible Nominal Pipe Size 19.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us