Menu Search

SAE Flange Protector 31.8 mm 3000 LDPE Yellow

This studded full face flange protector is a cover for SAE 3000, made of LDPE that include o-ring protection.
Item code:

3474000

718 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 149 R 14,725
150 - 1049 R 7,2933
1050 + R 6,6303
Standard pack: 150

Order in multiple of 15

Total price:

R 220,88

15 x R 14,725

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 31.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us