Menu Search

SAE Flange Protector 25.4 mm 3000 LDPE Yellow

This studded full face flange protector is a cover for SAE 3000, made of LDPE that include o-ring protection.
Item code:

3473000

237 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 999 R 8,0344
1000 - 2499 R 7,2311
2500 + R 6,5079
Standard pack: 250

Order in multiple of 25

Total price:

R 2 008,60

250 x R 8,0344

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 25.4 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us