Menu Search

SAE Flange Protector 12.7 mm 3000 PP Blue

This studded full face flange protector is a cover for SAE 3000, made of PP that include o-ring protection.
Item code:

3471100

498 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 12,3846
500 - 999 R 5,5746
1000 + R 4,7359
Standard pack: 500

Order in multiple of 500

Total price:

R 619,23

50 x R 12,3846

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polypropylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 12.7 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us