Menu Search

SAE Flange Protector 31.8 mm 6000 PE Red

SEA Flange Protector is used for high pressure applications.
Item code:

34384

1903 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 78,9449
500 + R 21,5589
Standard pack: 500

Order in multiple of 50

Total price:

R 3 947,25

50 x R 78,9449

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Polyethylene
SAE Code 6000 PSI
Compatible Nominal Pipe Size 31.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us