Menu Search

SAE Flange Protector 19.1 mm 3000 PE Blue

SEA Flange Protector is used for high pressure applications.
Item code:

34372

1382 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 41,1751
1000 + R 12,3587
Standard pack: 1000

Order in multiple of 100

Total price:

R 4 117,51

100 x R 41,1751

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 19.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us