Menu Search

Round End Cap 13.0 mm LDPE Yellow

Made from hard LDPE that securly push fits on to clamp studs used in scaffolding applications. Helps protect studs from damage and decay, and acts as a health and safety measure for site workers. Easy to fit and long lasting use.
Item code:

11012

118853 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 0,9778
5000 - 9999 R 0,9299
10000 + R 0,882
Standard pack: 500

Order in multiple of 500

Total price:

R 488,90

500 x R 0,9778

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Yellow
Inside Diameter 13.0 mm
Outside Diameter 14.7 mm
Overall Length 28.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us