Menu Search

Strain Relief Bushing Round PA White

Strain Relief Bushing easily snaps into a panel and locks wires and cables, protecting them from pulling forces. Made from UL rated Nylon.
Item code:

465775

122 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 13,2396
500 - 4999 R 3,6221
5000 - 9999 R 3,3565
10000 + R 3,1858
Standard pack: 500

Order in multiple of 500

Total price:

R 661,98

50 x R 13,2396

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Compatible Cable Shape Round
Material PA
Cable Size 8.2 - 9.2 mm
Compatible Hole Diameter 15.9 mm
Head Length 15.9 mm
Maximum Panel Thickness 1.6 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us