443001059907
Quantity | Unit price |
---|---|
50 - 249 | R 6,4999 |
250 - 999 | R 3,6819 |
1000 + | R 2,8805 |
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Hole Diameter | 21.0 mm |
Hole Diameter | 0.827 in |
Overall Height | 27.5 mm |
Overall Height | 1.083 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue