Menu Search

Female To Female Standoff Hexagonal 8.0 mm 20.0 mm

This female to female zinc plated steel hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers
Item code:

301520041152

14102 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 30,5455
250 - 999 R 20,0446
1000 + R 15,605
Standard pack: 50

Order in multiple of 50

Total price:

R 1 527,28

50 x R 30,5455

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 20.0 mm
Internal Thread Length 10.0 mm
Thread Size M5
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material Mild Steel
Finish Zinc Plated
Specifications 11SMmpb37
Specifications Zn3-5 B
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us