Menu Search

Female To Female Standoff Hexagonal 7.0 mm 40.0 mm

This female to female Stainless Steel hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers
Item code:

301440041556

2400 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 50,4972
250 - 999 R 32,1805
1000 + R 29,5353
Standard pack: 25

Order in multiple of 25

Total price:

R 1 262,43

25 x R 50,4972

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 40.0 mm
Diameter 8.1 mm
Internal Thread Length 10.0 mm
Thread Size M4
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material 303 Stainless Steel
Finish No Finish
Specifications X8crNiS18-9(303)
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us