Menu Search

Female To Female Standoff Hexagonal 5.0 mm 6.0 mm

This female to female zinc plated steel hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers
Item code:

301306041152

19970 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 7,8025
500 - 999 R 5,5428
1000 + R 4,2668
Standard pack: 100

Order in multiple of 100

Total price:

R 780,25

100 x R 7,8025

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 6.0 mm
Diameter 5.8 mm
Internal Thread Length 3.0 mm
Thread Size M3
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material Mild Steel
Finish Zinc Plated
Specifications 11SMmpb37
Specifications Zn3-5 B
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us