301213040050
Quantity | Unit price |
---|---|
100 - 499 | R 11,0591 |
500 - 999 | R 7,8424 |
1000 + | R 6,0612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 13.0 mm |
---|---|
Spacer Length | 0.512 in |
Internal Thread Length | 6.5 mm |
Internal Thread Length | 0.256 in |
Thread Size | M2.5 |
Thread Type | Metric |
Type | Female-Female Spacer |
Spacer Shape | Hexagonal |
Full Material | Brass |
Finish | Nickel Plated |
Specifications | CuZn39Pb3 |
Specifications | Ni3-5 |
Commodity Code | 7415390000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue